Eaton Crouse-Hinds series TMCX cable gland
TMCX285 BR

TMCX285 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:0.65-1.00", 3/4" NPT,Armor Range:0.60-0.85"
TMCX285 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX285 BR
UPC
782274037295
Product Length/Depth
3.66 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
1.13 lb

产品规格

Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Tray cable
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Brass
NEMA Rating
4
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
0.65-1.00"
Protection type
Explosion-proof
Thread Size
3/4"
Armor (min/max)
0.60-0.85"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.