知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX3112 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX3112 BR
UPC
782274037318
Product Length/Depth
4.07 in
Product Height
2 in
Product Width
2 in
Product Weight
1.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Brass
Thread Size
1"
Thread type
NPT
Armor (min/max)
0.80-1.12"
Outer sheath (min/max)
0.85-1.31"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。