知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX6206 BR NP

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX6206 BR NP
UPC
782274172071
Product Length/Depth
6.31 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
7.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Nickel plated brass
Thread Size
2"
Thread type
NPT
Armor (min/max)
1.57-2.06"
Outer sheath (min/max)
1.63-2.31"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。