Eaton Crouse-Hinds series TMCX cable gland
TMCX6206 BR NP

TMCX6206 BR NP

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"
TMCX6206 BR NP - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX6206 BR NP
UPC
782274172071
Product Length/Depth
6.31 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
7.75 lb

产品规格

Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Nickel plated brass
NEMA Rating
4
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
1.63-2.31"
Protection type
Explosion-proof
Thread Size
2"
Armor (min/max)
1.57-2.06"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.