知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX7247 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.99-2.72", 2-1/2" NPT,Armor Range:1.93-2.47"

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX7247 BR
UPC
782274065731
Product Length/Depth
7.5 in
Product Height
4 in
Product Width
4 in
Product Weight
11.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Brass
Thread Size
2-1/2"
Thread type
NPT
Armor (min/max)
1.93-2.47"
Outer sheath (min/max)
1.99-2.72"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。