Eaton Crouse-Hinds series TMCX cable gland
TMCX7247 BR

TMCX7247 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.99-2.72", 2-1/2" NPT,Armor Range:1.93-2.47"
TMCX7247 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX7247 BR
UPC
782274065731
Product Length/Depth
7.5 in
Product Height
4 in
Product Width
4 in
Product Weight
11.65 lb

产品规格

Cable type
Tray cable
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Brass
NEMA Rating
4
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
1.99-2.72"
Protection type
Explosion-proof
Thread Size
2-1/2"
Armor (min/max)
1.93-2.47"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.