Eaton Crouse-Hinds series TMCX cable gland
TMCX8302 BR

TMCX8302 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:2.52-3.28", 3" NPT,Armor Range:2.45-3.02"
TMCX8302 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX8302 BR
UPC
782274065779
Product Length/Depth
7.5 in
Product Height
4.88 in
Product Width
4.88 in
Product Weight
7.55 lb

产品规格

Cable type
Tray cable
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Brass
NEMA Rating
4
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
2.52-3.28"
Protection type
Explosion-proof
Thread Size
3"
Armor (min/max)
2.45-3.02"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.