下载文档 () / 20
动力,因我们而不同*

TMT355
355AMP 660V AC / 460V DC FUSE

Eaton Bussmann series low voltage british standard fuse, 355A, AC 660 V, 62 x 256 mm, gL/gG

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TMT355
Product Length/Depth
64 mm
Product Height
64 mm
Product Width
255 mm
Product Weight
785 g
Compliances
CE
RoHS Compliant
Certifications
BS88

产品规格

Amperage Rating
355 A
Fitted with:
Centre bolted tags
Current type
AC
Mounting dimension
M10
Center-to-center distance of connections
229 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TMT
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
165 mm fixing centre
165/229 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。