下载文档 () / 20
动力,因我们而不同*

TP-P32-G-NDI

Eaton Crouse-Hinds series MTL TP-Pipe surge protector, 32V, 3kA surge, 1.5A load, 316 stainless steel, <38V protection, Input: 3 position socket/header, Output: 3 flying leads (line 1, line 2 and earth), 14 AWG, G 1/2" (BSP 1/2"), Certified

常用规格

Product Name
Eaton Crouse-Hinds series MTL TP-Pipe surge protector
Product Name
Eaton Crouse-Hinds series MTL TP-Pipe surge protector
Catalog Number
TP-P32-G-NDI
Product Length/Depth
76.2 mm
Product Height
27 mm
Product Width
31.2 mm
Product Weight
175 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66
Material
316 stainless steel
Type
Certified
Frequency
7.5 MHz
Thread Size
G 1/2" (BSP 1/2")
Category Tested Acc. IEC 61643-21
A2, B2, C1, C2, C3, D1
Connection Details
  • Input: 3 position socket/header
  • Output: 3 flying leads (line 1, line 2 and earth)
Conductor Cross-section AWG
14 AWG
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
85 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
85 °C
Humidity
5-95% RH (non-condensing)
Modes of Protection
Safeguards electronic process transmitters against induced surges and transients from field cabling
Nominal Voltage DC
32V
Nominal Discharge Surge Current (8/20)
3 kA
Lightning Impulse Current (10/350 µs)
2.5 kA
Nominal Load Current
1.5A
Voltage Protection Level at In
46V
Voltage Protection Level at 1kV/µS
<38V
Series Resistance (Ω/Line)
0.5Ω
Max. Leakage Current
<10µA at max. working voltage
Max. Continuous Voltage DC
35V

导出产品规格