Eaton Crouse-Hinds series switch box
TP116

TP116

Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, NM clamps, 2", Steel, Ears, Gangable, 10.0 cubic inch capacity
TP116 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP116
UPC
786189101164
Product Length/Depth
2 in
Product Height
3 in
Product Width
2 in
Product Weight
0.53 lb

产品规格

Special features
Ears
Type
Gangable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable knockouts
2
Conduit/cable
NM clamps
Depth
2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2 inch
Capacity
10 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.