Eaton Crouse-Hinds series ceiling box
TP16122

TP16122

Eaton Crouse-Hinds series Ceiling Box, 4", 14"-16" bar hanger, Yes, NM clamps, 2-1/4", PVC, 4, 20.8 cubic inch capacity
TP16122 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ceiling box
Catalog Number
TP16122
UPC
786189161229
Product Length/Depth
4 in
Product Height
2.25 in
Product Width
4 in
Product Weight
0.59 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket/bar hanger
14"-16" bar hanger
Conduit/cable
NM clamps
Depth
2-1/4"
Material
PVC
Number of cable pryouts
4
Box size
4"
Box depth
2-1/4 inch
Built-in clamps
Yes
Capacity
20.8 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.