Eaton Crouse-Hinds series ceiling box
TP16200

TP16200

Eaton Crouse-Hinds series Ceiling Box, 3-1/2", Snap, Yes, NM clamps, 2-7/8", PVC, 4, 16.0 cubic inch capacity
TP16200 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ceiling box
Catalog Number
TP16200
UPC
786189162004
Product Length/Depth
3.5 in
Product Height
2.88 in
Product Width
3.5 in
Product Weight
0.27 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket/bar hanger
Snap
Conduit/cable
NM clamps
Depth
2-7/8"
Material
PVC
Number of cable pryouts
4
Box size
3-1/2"
Box depth
2-7/8 inch
Built-in clamps
Yes
Capacity
16 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.