Eaton Crouse-Hinds series switch box
TP168

TP168

Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/4", 2, NM clamps, 2-1/2", (1) 1/2", Steel, (1) 1/2", Gangable, 12.5 cubic inch capacity
TP168 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP168
UPC
786189101683
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.5 in
Product Weight
0.71 lb

产品规格

Type
Gangable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
F, Set 1/4"
Cable knockouts
2
Conduit/cable
NM clamps
Depth
2-1/2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/2 inch
Capacity
12.5 cubic in
End Knockouts
(1) 1/2 in
Side knockouts
(1) 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.