Eaton Crouse-Hinds series switch box
TP178

TP178

Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, AC/MC clamps, 2-1/2", Steel, (1) 1/2", Ears, Gangable, 12.5 cubic inch capacity
TP178 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP178
UPC
786189101782
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.5 in
Product Weight
0.63 lb

产品规格

Special features
Ears
Type
Gangable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable knockouts
2
Conduit/cable
AC/MC clamps
Depth
2-1/2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/2 inch
Capacity
12.5 cubic in
Side knockouts
(1) 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.