Eaton Crouse-Hinds series switch box
TP210

TP210

Eaton Crouse-Hinds series Switch Box, (1) 1/2", NM clamps, 2-1/2", Steel, Angle, Non-gangable, 12.5 cubic inch capacity
TP210 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP210
UPC
786189102109
Product Length/Depth
3 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.64 lb

产品规格

Type
Non-gangable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
NM clamps
Depth
2-1/2"
Material
Steel
Nails
Angle
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/2 inch
Capacity
12.5 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.