Eaton Crouse-Hinds series octagon outlet box
TP258

TP258

Eaton Crouse-Hinds series Octagon Outlet Box, 3-1/4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, Extension ring, 9.0 cubic inch capacity
TP258 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP258
UPC
786189102581
Product Length/Depth
3.25 in
Product Height
1.5 in
Product Width
3.25 in
Product Weight
0.31 lb

产品规格

Special features
Fixture rated
Type
Extension ring
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Depth
1-1/2"
Material
Steel
Box size
3-1/4"
Box depth
1-1/2 inch
Capacity
9 cubic in
Side knockouts
(4) 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.