Eaton Crouse-Hinds series octagon outlet box
TP273

TP273

Eaton Crouse-Hinds series Octagon Outlet Box, 4", 15.5 cubic inch capacity
TP273 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP273
UPC
786189102734
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.53 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box size
4"
Capacity
15.5 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.