Eaton Crouse-Hinds series octagon outlet box
TP282

TP282

Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", S, set 1/2", Conduit (no clamps), 1-1/2", Steel, (3) 1/2", Fixture rated, 15.5 cubic inch capacity
TP282 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP282
UPC
786189102826
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.58 lb

产品规格

Special features
Fixture rated
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
S, Set 1/2"
Conduit/cable
Conduit (no clamps)
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(5) 1/2 in
Box depth
1-1/2 inch
Capacity
15.5 cubic in
Side knockouts
(3) 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.