Eaton Crouse-Hinds series octagon outlet box
TP290PF

TP290PF

Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", (4) 3/4", Includes ground screw with pigtail lead, 21.5 cubic inch capacity
TP290PF - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP290PF
UPC
786189000405
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.65 lb

产品规格

Special features
Includes ground screw with pigtail lead
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box size
4"
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Capacity
21.5 cubic in
Side knockouts
(4) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.