Eaton Crouse-Hinds series octagon outlet box
TP298

TP298

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", 4, NM clamps, 1-1/2", Steel, (2) 1/2", Fixture rated, 15.5 cubic inch capacity
TP298 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP298
UPC
786189102987
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.56 lb

产品规格

Special features
Fixture rated
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable knockouts
4
Conduit/cable
NM clamps
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Capacity
15.5 cubic in
Side knockouts
(2) 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.