Eaton Crouse-Hinds series uni-mount cover
TP31000

TP31000

Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 5/8" raised, 4.3 cubic inch capacity
TP31000 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series uni-mount cover
Catalog Number
TP31000
UPC
786189310009
Product Length/Depth
6.5 in
Product Height
0.63 in
Product Width
4.25 in
Product Weight
0.46 lb

产品规格

Type
5/8" raised
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
Raised surface
Material
Steel
Number of gangs
Single-gang
Box size
4"
Capacity
4.3 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.