Eaton Crouse-Hinds series uni-mount cover
TP35000

TP35000

Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Two-gang, 1/2" raised, 6.0 cubic inch capacity
TP35000 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series uni-mount cover
Catalog Number
TP35000
UPC
786189350005
Product Length/Depth
6.5 in
Product Height
0.5 in
Product Width
4.25 in
Product Weight
0.38 lb

产品规格

Type
1/2" raised
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
Raised surface
Material
Steel
Number of gangs
Two-gang
Box size
4"
Capacity
6 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.