Eaton Crouse-Hinds series square outlet box
TP403MSBPF

TP403MSBPF

Eaton Crouse-Hinds series outlet box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity
TP403MSBPF - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP403MSBPF
UPC
662279081168
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
1.09 lb

产品规格

Special features
Includes ground screw with pigtail lead
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
MSB
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Box depth
2-1/8 inch
Capacity
30.3 cubic in
Side knockouts
(8) 1/2 in, (4) 1/2 in, (1) 3/4 in E
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.