Eaton Crouse-Hinds series square outlet box
TP404MSB

TP404MSB

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
TP404MSB - sku page

常用规格

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP404MSB
UPC
662279019277
Product Length/Depth
6 in
Product Height
4 in
Product Width
1.5 in
Product Weight
0.83 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
MSB
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Box depth
1-1/2 inch
Capacity
22 cubic in
Side knockouts
(8) 1/2 in, (4) 1/2 in, (1) 3/4 in E
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.