Eaton Crouse-Hinds series square outlet box
TP412

TP412

Eaton Crouse-Hinds series Square Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), Drawn, 1-1/2", Steel, (8) 3/4", 22.0 cubic inch capacity
TP412 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP412
UPC
786189104127
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.67 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Drawn
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
1-1/2 inch
Capacity
22 cubic in
Side knockouts
(8) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.