Eaton Crouse-Hinds series square cover
TP529

TP529

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1-1/2" raised, 11.3 cubic inch capacity
TP529 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP529
UPC
786189105292
Product Length/Depth
4.69 in
Product Height
1.5 in
Product Width
4.69 in
Product Weight
0.64 lb

产品规格

Type
1-1/2" raised
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Natural
Configuration
Raised surface, one device
Material
Steel
Box size
4-11/16"
Capacity
11.3 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.