Eaton Crouse-Hinds series square cover
TP531

TP531

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 2" raised , 15.0 cubic inch capacity
TP531 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP531
UPC
786189105315
Product Length/Depth
5 in
Product Height
5 in
Product Width
2 in
Product Weight
0.76 lb

产品规格

Type
2" raised
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Natural
Configuration
Raised surface, one device
Material
Steel
Box size
4-11/16"
Capacity
15 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.