Eaton Crouse-Hinds series square cover
TP568

TP568

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Blank, Steel, Flat blank
TP568 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP568
UPC
786189105681
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.4 lb

产品规格

Type
Flat blank
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Natural
Configuration
Blank
Material
Steel
Box size
4-11/16"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.