Eaton Crouse-Hinds series square cover
TP580

TP580

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1" raised, 6.8 cubic inch capacity
TP580 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP580
UPC
786189105803
Product Length/Depth
4.69 in
Product Height
1 in
Product Width
4.69 in
Product Weight
0.46 lb

产品规格

Type
1" raised
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Natural
Configuration
Raised surface, one device
Material
Steel
Box size
4-11/16"
Capacity
6.8 cubic in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.