Eaton Crouse-Hinds series outlet box
TP5SQ100125

TP5SQ100125

Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1" + (4) 1-1/4", 67.0 cubic inch capacity
TP5SQ100125 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP5SQ100125
UPC
662276805903
Product Length/Depth
16 in
Product Height
6 in
Product Width
12 in
Product Weight
1.4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
2-7/8"
Material
Galvanized steel
Box size
5"
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
2-7/8 inch
Capacity
67 cubic in
Side knockouts
(4) 1 in + (4) 1-1/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.