Eaton Crouse-Hinds series gang box
TP629

TP629

Eaton Crouse-Hinds series Gang Box, (3) 1/2", (2) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Two-gang, (2) 1/2", (2) 3/4", 45.0 cubic inch capacity
TP629 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP629
UPC
786189106299
Product Length/Depth
6.81 in
Product Height
1.63 in
Product Width
4.5 in
Product Weight
0.45 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-5/8"
Material
Steel
Number of gangs
Two-gang
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
1-5/8 inch
Capacity
45 cubic in
End Knockouts
(1) 1/2 in, (1) 3/4 in
Side knockouts
(2) 1/2 in, (2) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.