Eaton Crouse-Hinds series gang box
TP631

TP631

Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Four-gang, (3) 1/2", (3) 3/4", 70.0 cubic inch capacity
TP631 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP631
UPC
786189106312
Product Length/Depth
10.44 in
Product Height
1.63 in
Product Width
4.5 in
Product Weight
0.7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
1-5/8"
Material
Steel
Number of gangs
Four-gang
Bottom Knockouts
(6) 1/2 in, (4) 3/4 in
Box depth
1-5/8 inch
Capacity
70 cubic in
End Knockouts
(1) 1/2 in, (1) 3/4 in
Side knockouts
(3) 1/2 in, (3) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.