Eaton Crouse-Hinds series octagon concrete box
TP634

TP634

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 3", Steel, 1" and 3/4" single row, 43.0 cubic inch capacity
TP634 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP634
UPC
786189106343
Product Length/Depth
4 in
Product Height
3 in
Product Width
4 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
3"
Material
Steel
Box size
4"
Box depth
3 inch
Capacity
43 cubic in
Side knockouts
1 in and 3/4 in single row
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.