Eaton Crouse-Hinds series octagon concrete box
TP639

TP639

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 3-1/2", Steel, 1" and 3/4" double row, 41.0 cubic inch capacity
TP639 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP639
UPC
786189106398
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
0.92 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
3-1/2"
Material
Steel
Box size
4"
Box depth
3-1/2 inch
Capacity
41 cubic in
Side knockouts
1 in and 3/4 in double row
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.