Eaton Crouse-Hinds series masonry box
TP675

TP675

Eaton Crouse-Hinds series Masonry Box, (2) 1/2", (2) 3/4", 3-1/2", (2) 1/2", (2) 3/4", Steel, Single-gang, (4) 1/2", (4) 3/4", Gangable, 22.0 cubic inch capacity
TP675 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series masonry box
Catalog Number
TP675
UPC
786189106756
Product Length/Depth
3.75 in
Product Height
3.75 in
Product Width
1.94 in
Product Weight
0.82 lb

产品规格

Type
Gangable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
3-1/2"
Material
Steel
Number of gangs
Single-gang
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Box depth
3-1/2 inch
Capacity
22 cubic in
End Knockouts
(2) 1/2 in, (2) 3/4 in
Side knockouts
(4) 1/2 in, (4) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.