Eaton Crouse-Hinds series masonry box
TP683

TP683

Eaton Crouse-Hinds series Masonry Box, (4) 1/2", (4) 3/4", 2-1/2", (2) 1/2", (2) 3/4", Steel, Two-gang, (2) 1/2", (2) 3/4", 31.0 cubic inch capacity
TP683 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series masonry box
Catalog Number
TP683
UPC
786189106831
Product Length/Depth
3.75 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
1.03 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-1/2"
Material
Steel
Number of gangs
Two-gang
Bottom Knockouts
(4) 1/2 in, (4) 3/4 in
Box depth
2-1/2 inch
Capacity
31 cubic in
End Knockouts
(2) 1/2 in, (2) 3/4 in
Side knockouts
(2) 1/2 in, (2) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.