Eaton Crouse-Hinds series masonry box
TP684

TP684

Eaton Crouse-Hinds series Masonry Box, (6) 1/2", (6) 3/4", 2-1/2", (3) 1/2", (3) 3/4", Steel, Three-gang, (2) 1/2", (2) 3/4", 46.5 cubic inch capacity
TP684 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series masonry box
Catalog Number
TP684
UPC
786189106848
Product Length/Depth
5.56 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
1.29 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-1/2"
Material
Steel
Number of gangs
Three-gang
Bottom Knockouts
(6) 1/2 in, (6) 3/4 in
Box depth
2-1/2 inch
Capacity
46.5 cubic in
End Knockouts
(3) 1/2 in, (3) 3/4 in
Side knockouts
(2) 1/2 in, (2) 3/4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.