Eaton Crouse-Hinds series weatherproof outlet box
TP7027

TP7027

Eaton Crouse-Hinds series weatherproof outlet box, 17.0 cu in capacity, White, 2" deep, Die cast aluminum, Single-gang, (4) 1/2" outlet holes, Rectangular
TP7027 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7027
UPC
662276948198
Product Length/Depth
4.54 in
Product Height
2.14 in
Product Width
2.78 in
Product Weight
0.56 lb

产品规格

Type
Rectangular
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
17.0 cu in
Color
White
Outlet holes
(4) 1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.