Eaton Crouse-Hinds series weatherproof outlet box
TP7036

TP7036

Eaton Crouse-Hinds series weatherproof outlet box, 18.3 cu in capacity, Bronze, 2" deep, Die cast aluminum, Single-gang, (4) 3/4" outlet holes, Rectangular
TP7036 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7036
UPC
662276949324
Product Length/Depth
4.54 in
Product Height
2.14 in
Product Width
2.78 in
Product Weight
0.54 lb

产品规格

Type
Rectangular
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
18.3 cu in
Color
Bronze
Outlet holes
(4) 3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.