Eaton Crouse-Hinds series weatherproof outlet box
TP7082

TP7082

Eaton Crouse-Hinds series weatherproof outlet box, 24.0 cu in, Gray, 2-5/8" deep, Die cast aluminum, Single-gang, (3) 1" outlet holes, Rectangular, with lugs
TP7082 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7082
UPC
786189070828
Product Length/Depth
2.88 in
Product Height
4.25 in
Product Width
2.66 in
Product Weight
0.8 lb

产品规格

Type
Rectangular, with lugs
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-5/8"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
24 cubic in
Color
Gray
Outlet holes
(3) 1 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.