Eaton Crouse-Hinds series weatherproof outlet box
TP7103

TP7103

Eaton Crouse-Hinds series weatherproof outlet box, 30.2 cu in capacity, White, 2" deep, Die cast aluminum, Two-gang, (5) 1/2" outlet holes, Rectangular
TP7103 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7103
UPC
662276948242
Product Length/Depth
4.5 in
Product Height
2.26 in
Product Width
4.5 in
Product Weight
0.8 lb

产品规格

Type
Rectangular
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
2"
Material
Die cast aluminum
Number of gangs
Two-gang
Capacity
30.2 cu in
Color
White
Outlet holes
(5) 1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.