知识搜索
下载文档 () / 20
动力,因我们而不同*

TP72181-1-1/2-BLUE

Eaton Crouse-Hinds series outlet box, (2)- 1/2", (2) 3/4", 4-11/16", Blue painted, Conduit (no clamps), Welded, 3", Galvanized steel, (4) 1 1/2", 60.0 cubic inch capacity

常用规格

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP72181-1-1/2-BLUE
UPC
662276805989
Product Length/Depth
20 in
Product Height
6 in
Product Width
12 in
Product Weight
1.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
60 cubic in
Depth
3"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Side knockouts
(4) 1 1/2 in
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Color
Blue painted
Material
Galvanized steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。