Eaton Crouse-Hinds series outlet box
TP72181-1-1{}2

TP72181-1-1{}2

Eaton Crouse-Hinds series outlet box, (2)- 1/2", (2) 3/4", 4-11/16", Conduit (no clamps), Welded, 3", Galvanized steel, (4) 1 1/2", 60.0 cubic inch capacity
TP72181-1-1/2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP72181-1-1/2
UPC
662276805071
Product Length/Depth
20 in
Product Height
6 in
Product Width
12 in
Product Weight
1.4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
3"
Material
Galvanized steel
Box size
4-11/16"
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Box depth
3 inch
Capacity
60 cubic in
Side knockouts
(4) 1 1/2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.