Eaton Crouse-Hinds series outlet box
TP72181-DTA-BLUE

TP72181-DTA-BLUE

Eaton Crouse-Hinds series outlet box, (2)-1/2", (2) 3/4"+1" C, 4-11/16", Blue painted, Conduit (no clamps), Welded, 3-1/4", Galvanized steel, (2) 1/2" + 3/4" C, (2) 1" + 1 1/4" C, (2) 1" + 1 1/4" + 1 1/2" + 2" C, 66.0 cubic inch capacity
TP72181-DTA-BLUE - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP72181-DTA-BLUE
UPC
662276806061
Product Length/Depth
21 in
Product Height
10 in
Product Width
14 in
Product Weight
1.65 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Blue painted
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
3-1/4"
Material
Galvanized steel
Box size
4-11/16"
Bottom Knockouts
(2)-1/2", (2) 3/4"+1" C
Box depth
3-1/4 inch
Capacity
66.0 cubic inch capacity
Side knockouts
(2) 1/2" + 3/4" C, (2) 1" + 1 1/4" C, (2) 1" + 1 1/4" + 1 1/2" + 2" C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.