知识搜索
下载文档 () / 20
动力,因我们而不同*

TP72181-DTAB-BLUE

Eaton Crouse-Hinds series outlet box, (2)-1/2", (2) 3/4"+1" C, 4-11/16", AB, Blue painted, Conduit (no clamps), Welded, 3-1/4", Galvanized steel, (2) 1/2" + 3/4" C, (2) 1" + 1 1/4" C, (2) 1" + 1 1/4" + 1 1/2" + 2" C

常用规格

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP72181-DTAB-BLUE
UPC
662276806054
Product Length/Depth
21 in
Product Height
10 in
Product Width
14 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
66.0 cubic inch capacity
Depth
3-1/4"
Conduit/cable
Conduit (no clamps)
Bracket style
AB
Construction
Welded
Side knockouts
(2) 1/2" + 3/4" C, (2) 1" + 1 1/4" C, (2) 1" + 1 1/4" + 1 1/2" + 2" C
Bottom Knockouts
(2)-1/2", (2) 3/4"+1" C
Color
Blue painted
Material
Galvanized steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。