Eaton Crouse-Hinds series gang box
TP870

TP870

Eaton Crouse-Hinds series Gang Box, (3) 1/2", (2) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Two-gang, (2) 3/4", (1) 1", 71.0 cubic inch capacity
TP870 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP870
UPC
786189108705
Product Length/Depth
6.81 in
Product Height
2.5 in
Product Width
4.25 in
Product Weight
1.47 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-1/2"
Material
Steel
Number of gangs
Two-gang
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
2-1/2 inch
Capacity
71 cubic in
End Knockouts
(1) 3/4 in, (1) 1 in
Side knockouts
(2) 3/4 in, (1) 1 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.