| Product Name |
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
|
| Catalog Number |
TPU102904
|
| Product Length/Depth |
31.75 mm
|
| Product Height |
91.3 mm
|
| Product Width |
45 mm
|
| Product Weight |
0.415 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC |
| Type |
Swivel
|
| Material |
Brass
|
| End 1 Size |
1/2"
|
| End 1 Type |
NPT
|
| End 2 Size |
M20
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
90° angle
|