下载文档 () / 20
动力,因我们而不同*

TPU110605

Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: M32 Metric, End 2: M25 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, 90° angle, Swivel

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
Catalog Number
TPU110605
Product Length/Depth
42 mm
Product Height
100.1 mm
Product Width
57 mm
Product Weight
0.667 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Type
Swivel
Material
Brass
End 1 Size
M32
End 1 Type
Metric
End 2 Size
M25
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
90° angle

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。