下载文档 () / 20
动力,因我们而不同*

TU-54CU-50M-CSA

Eaton SENSING TUBE, COPPER, LENGTH 50M

常用规格

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
TU-54CU-50M-CSA
Product Length/Depth
5000 cm
Product Height
0.5 cm
Product Width
0.5 cm
Product Weight
9.5 kg
Certifications
CE marking

产品规格

Type of accessory/spare part
Mounting material
Material
Metal
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
Yes
Suitable for ceiling mounting
Yes

导出产品规格