知识搜索
下载文档 () / 20
动力,因我们而不同*

TWM2 W/5 ENTRIES

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Wall mount, Five entries, 3/4" trade size, Used with VMV and VMV high wattage series luminaires

常用规格

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
TWM2 W/5 ENTRIES
UPC
662276473829
Product Length/Depth
15 in
Product Height
4.8 in
Product Width
12 in
Product Weight
5.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Wall
Material
Copper-free aluminum
Trade size
3/4"
Special features
Five entries

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。